Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
TDI type
Bill of material
45228
SD
Inside Diameter
140 mm
D
Outside Diameter
210 mm
T
Bearing Width
53 mm
B
width
53.000 mm
R
Radius
2.0 mm
ORDER
Bearing No.
45228
CR
Basic dynamic load rating
390 kN
COR
Basic static load rating
564 kN
CU
Fatigue limit load
76.9 kN
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions